Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Digital to Analog Converter

Our portfolio of D to A Converters (DACs) includes high accuracy (+/- 1 LSB INL), two or four quadrant capable Multiplying D to A Converters (MDACs) provide high performance solutions. Choose your output buffer to meet your application needs, i.e., low offset, high voltage, high speed (fast slew rate).

Learn more about our flexible, Multiplying D to A Converter (MDAC) product family.


DAC5681Z : 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)

DAC5689 : 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)

DAC7716 : Quad 12-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter

  • Q4 2009 Issue Analog Applications Journal (slyt354.PDF, 1.42 MB)
    04 Oct 2009 Download
  • Interfacing op amps to high-speed DACs, Part 2: Current-sourcing DACs (slyt360.PDF, 617 KB)
    04 Oct 2009 Download
 

You've Selected: Digital to Analog Converter


Select Device Parameters

26 Results - View Results at the bottom of the page
spacer
Resolution (Bits) DAC: Channels Settling Time (µs) Sample / Update Rate (MSPS) DNL (max) (+/-LSB) INL (max) (+/-LSB) Power Consumption (typ) (mW) SNR (typ) (dB) SFDR (typ) (dB) Architecture Output Type Output Range Min. (V or mA) Output Range Max. (V or mA) Interface Reference: Type Monotonicity Analog Voltage AV/DD (V) Logic Voltage DV/DD (V) No. of Supplies (Unipolar) No. of Supplies (Bipolar) INL (+/-) (max) (%) Pin/Package
(E.g. 1.2 or 100)
- Or -


(E.g. 1.2 or 100)
- Or -


   
Tip: Ctrl+click to select multiple values within a box. Show me


26 Results - Show All Results 1 - 10 of 26 Results |  Next >Page  1 | 2 | 3  

Part Number  Status  Resolution (Bits)  DAC: Channels  Settling Time (µs)  Sample / Update Rate (MSPS)  DNL (max) (+/-LSB)  INL (max) (+/-LSB)  Power Consumption (typ) (mW)  SNR (typ) (dB)  SFDR (typ) (dB)  Architecture  Output Range Min. (V or mA)  Output Range Max. (V or mA)  Output Type  Interface  Reference: Type  Monotonicity  Analog Voltage AV/DD (min) (V)  Analog Voltage AV/DD (max) (V)  Logic Voltage DV/DD (min) (V)  Logic Voltage DV/DD (max) (V)  No. of Supplies (Unipolar)  No. of Supplies (Bipolar)  INL (+/-) (max) (%)  Thermal Shutdown  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TLV5632ACTIVE  8  8  1  0.283  1  1  18  8    String  0  5.1  Voltage  Serial SPI  Int/Ext  0.4  2.7  5.5  2.7  5.5  1    0.4  No  20SOIC
20TSSOP
4.20 | 1ku  8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump, Low Power, PwrDn, Int Ref  
TLV5629ACTIVE  8  8  1  0.283  1  1  18      String  0  5.1  Voltage  Serial SPI  Ext  8  2.7  5.5  2.7  5.5  1    0.4  No  20SOIC
20TSSOP
3.15 | 1ku  8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump., Low Power, PowerDown  
TLV5628ACTIVE  8  8  10  0.045  0.9  1  12      String  0  5.1  Voltage  Serial SPI  Ext  8  2.7  5.25  2.7  5.25  1    0.4  No  16PDIP
16SOIC
2.20 | 1ku  8-Bit, 10 us Octal DAC, Serial Input, Pgrmable 1x or 2x Output, Low Power  
TLV5627ACTIVE  8  4  2.5  0.107  0.5  0.5  3  57  60  String  0  5.1  Voltage  Serial SPI  Ext  8  2.7  5.5  2.7  5.5  1    0.2  No  16SOIC
16TSSOP
2.05 | 1ku  8-Bit, 3 us Quad DAC, Serial Input, Low Power, H/W or S/W Power Down  
TLV5626ACTIVE  8  2  0.8  0.278  0.5  1  4.2  57  62  String  0  5.1  Voltage  Serial SPI  Int/Ext  8  2.7  5.5  2.7  5.5  1    0.4  No  8SOIC1.90 | 1ku  8-Bit, 1 us Dual DAC, Serial Input, Pgrmable Int. Ref., Settling Time  
TLV5625ACTIVE  8  2  3  0.093  0.2  0.5  2.4  54  50  String  0  5.1  Voltage  Serial SPI  Ext  8  2.7  5.5  2.7  5.5  1    0.2  No  8SOIC1.70 | 1ku  8-Bit, 2.5 or 12 us Dual DAC, Serial Input, Pgrmable Settling Time  
TLV5624ACTIVE  8  1  1  0.233  0.2  0.5  0.9  57  62  String  0  5.1  Voltage  Serial SPI  Int/Ext  8  2.7  5.5  2.7  5.5  1    0.2  No  8MSOP
8SOIC
1.60 | 1ku  8-Bit, 1.0 to 3.5 us DAC, Serial Input, Pgrmable Int. Ref., Settling Time  
TLV5623ACTIVE  8  1  3  0.102  0.2  0.5  2.1  57  60  String  0  5.1  Voltage  Serial SPI  Ext  8  2.7  5.5  2.7  5.5  1    0.2  No  8MSOP
8SOIC
0.99 | 1ku  8-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/ Power Consumption, Ultra Low Power  
TLV5621ACTIVE  8  4  10  0.008  0.9  1  3.6      R-2R  0  5.1  Voltage  Serial SPI  Ext  8  2.7  5.5  2.7  5.5  1    0.4  No  14SOIC2.10 | 1ku  8-Bit, 10 us Quad DAC, Serial Input, Simple 2 Wire Interface, Prgrmmble 1x or 2x Output, PowerDown  
TLV5620ACTIVE  8  4  10  0.048  0.9  1  6      R-2R  0  5.1  Voltage  Serial SPI  Ext  8  2.7  5.5  2.7  5.25  1    0.4  No  14PDIP
14SOIC
1.00 | 1ku  8-Bit, 10 us DAC, Serial Input, Quad DAC, Pgrmable 1x or 2x Output, Simultaneous Update  
spacer
26 Results - Show All Results 1 - 10 of 26 Results |  Next >Page  1 | 2 | 3